PROGRESS LIGHTING
Image of P560271-031 Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern
Image of P560271-031 Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern
Image of P560271-031 Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern
Image of P560271-031 Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern
+9
Image of P560271-031 Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern

Belden Collection One-Light Black Medium Modern Farmhouse Medium Outdoor Wall Lantern

$104.50 USD

Marca: Progress Lighting

ID del Catálogo: P560271-031

Nombre de la Colección: Belden

The Belden Medium Wall Lantern is defined by crisp linear segments encircling a clear seeded glass diffuser that casts a beautiful glow to porches, patios and outdoor living areas. Classic and contemporary, the design has understated elegance and modern appeal.Its clean circular silhouette is coated in a crisp black finish.

  • Belden has an understated, elegant design that is ideal for gracing Modern Farmhouse, Modern Craftsman and Transitional exteriors
  • This lantern brings soft illumination to porches, patios and outdoor entertaining areas
  • A crisp black finish highlights the frame's geometrical silhouette
  • Soft illumination is filtered through lovely seeded glass
  • Its elegant frame attaches directly to the wall plate for a clean look
  • Measures 5-in. diameter by 10.37-in. height, extends from wall 6.5-in.
  • Uses (1) 100-watt medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cETLus Wet location listed, fixture can be used where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

P560271-031

Color

Black

Color Generic

Black

Construction Material - Main

Cast Aluminum

Convertible fixture includes both mounts

No

EU RoHS Indicator

Under Review

Finish Name

Black

Finish Type

Powder Coat

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Modern Craftsman
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall Vertical

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Wall Lantern

UPC

785247269686

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

5 in x 6.5 in x 10.37 in

Height

10.37 in

Height to Center

7.62 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.42 lb

Width

6.5 in

Width Diameter Descriptor

Extends

Clasificaciones Eléctricas

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Wet Location Listed

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logística

Carton Quantity

1

Recursos

Instruction Sheet Number

93129612