PROGRESS LIGHTING
Image of P3912-20W Bravo Collection Three-Light Inverted Pendant
Image of P3912-20W Bravo Collection Three-Light Inverted Pendant
Image of P3912-20W Bravo Collection Three-Light Inverted Pendant
Image of P3912-20W Bravo Collection Three-Light Inverted Pendant
+5
Image of P3912-20W Bravo Collection Three-Light Inverted Pendant

Bravo Collection Three-Light Inverted Pendant

$238.26 USD
O

Marca: Progress Lighting

ID del Catálogo: P3912-20W

Nombre de la Colección: Bravo

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

P3912-20W

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Inverted Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Hall & Foyer
  • Sitting Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

  • Transitional
  • Modern

Type

Inverted Pendant

UPC

785247194711

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

21 in x 21 in x 23.5 in

Gross Weight with Packaging

8.56 lb

Height

23.5 in

Length

21 in

Length - Installed

98 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

11.64 lb

Width

21 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Lamp Wattage

100 W

Voltage Rating

120 V

Relacionado con el Conductor

Ground Wire Color

bare copper

Wire Length

144 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

28

Recursos

Instruction Sheet Number

93036118