PROGRESS LIGHTING
Image of P250116-009-30 Burnett Collection Oscillating Three-Blade Brushed Nickel Modern Traditional Ceiling Fan with Silver Blades and Chrome Accent
Image of P250116-009-30 Burnett Collection Oscillating Three-Blade Brushed Nickel Modern Traditional Ceiling Fan with Silver Blades and Chrome Accent
play
play
+21

Burnett Collection Oscillating Three-Blade Brushed Nickel Modern Traditional Ceiling Fan with Silver Blades and Chrome Accent

$580.80 USD

Marca: Progress Lighting

ID del Catálogo: P250116-009-30

Nombre de la Colección: Burnett

A dual-toned finish showcases the minimalistic design of the luxe industrial Burnett fandelier. Its updated style is finished in Brushed Nickel accented by Chrome with a trio of Silver fan blades. State-of the-art, dimmable LEDs cast up-and-down illumination ideal for indoor and covered outdoor settings. The hugger-style fandelier is damp rated and powered by a silent oscillating DC motor for 360-degree, increased air distribution. A full-function remote control and wall bracket are included. This fan is part of the new Oscillar™ Collection of ceiling fandeliers, featuring rings of integrated LED illumination and a trio of blades powered by a silent oscillating DC motor that features a 360-degree rotation and six speeds, delivering maximum air distribution in every direction throughout a room.

  • Minimalist design perfectly complements modern traditional and luxe kitchens, living rooms, bedrooms, offices, dens and patios
  • Simplistic, contemporary styling is perfect for modern traditional and luxe industrial rooms
  • Three blade 20.94-in brushed nickel ceiling fan with chrome accent
  • A dual-toned finish showcases the minimalistic design for luxe industrial designs
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 20.94-in Diameter x 8.75-in Height
  • Certifications: cETLus Damp location listed, for use indoors or outdoor covered areas such as patios or porches
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Detalles del producto

General

Battery Capacity

0.75 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250116-009-30

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

Under Review

Fan - Blade finish

Silver

Fan - Blade Pitch

12

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Powder Coat

Fixture Type

Caged

Glass

Frosted

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern Traditional

LM-79 Descriptor

Delivered

LM-79 Lumens

2420 lm

LM-79 Lumens per Watt

73.58 Lum/Watt

Mount location

Ceiling Flush

Mounting for outlet box included

Yes

Mounting Type

Flat Ceiling

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Kitchen

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

Integrated

Socket Type

integrated

Socket type material

Plastic

Switch Type

Push button

Type

Caged

UPC

785247257171

Warranty Length

Limited Lifetime Warranty

Dimensiones

Dimensions

20.9375 in x 20.9375 in x 9.75 in

Fan - Recommended room size

75 ft²

Height

9.75 in

Length

20.9375 in

Note Weight of fixture exceeds NEC limits

No

Weight

13.6 lb

Width

20.9375 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

32 W

Voltage Rating

120 VAC

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

25 CFM/WATT

EPACTenergy consumption watts

14 W

JA8

2022

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada;Mexico

Title 20

Yes

Title 22

No

Title 24

No

TM-21

50000

Logística

Carton Quantity

1

Pallet Quantity

8

Recursos

Instruction Sheet Number

93166288

Recursos y descargas

Médias

Videos

play
play
RH787T Remote Pairing
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS