PROGRESS LIGHTING
Ceiling fan black blank off plate.

Ceiling Fan Blank Plate for Trevina II P2555

$36.52 USD
O

Marca: Progress Lighting

ID del Catálogo: P2668-31

Nombre de la Colección: Trevina II

This blank off plate is to be used with the Progress Lighting P2555 44-Inch Trevina II ceiling fan if you decide not to use the light kit. The decorative finish will coordinate with your existing ceiling fan. Great choice for a do-it-yourself project.

  • Coated in a black finish.
  • Ideal for ceiling fans mounted in a great room, bedroom, living room, or bonus room.
  • Replaces light kit.
  • Use with the P2555 44-Inch Trevina II fan.
  • Steel construction.
  • Measures 8-inch width by 1.6-inch height.
  • 1-year limited warranty.
  • Good for a do-it-yourself project.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Detalles del producto

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2668-31

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Black

Finish Type

Painted

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

ceiling fan light kit

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Socket Type

na

UPC

785247242931

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

8 in x 8 in x 1.6 in

Height

1.6 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.5675 lb

Width

8 in

Width Diameter Descriptor

dia.

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logística

Carton Quantity

4

Pallet Quantity

384

Recursos

Instruction Sheet Number

93116722

Recursos y descargas

Especificaciones

Página de catálogo

Manuales de instalación

Product Cross Section Image(s)

[ES] Finish Images