PROGRESS LIGHTING
Image of P700018-000 Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support
Image of P700018-000 Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support
Image of P700018-000 Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support
Image of P700018-000 Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support
+6
Image of P700018-000 Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support

Hide-a-Lite LED Tape LED Tape mounting clips/screws for straight run support

$4.40 USD
O

Marca: Progress Lighting

ID del Catálogo: P700018-000

Nombre de la Colección: Hide-a-Lite LED Tape

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

P700018-000

Category General

Undercabinet

Color

White

Color Generic

White

Construction Material - Main

Plastic

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Undercabinet

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

surface

Mounting for outlet box included

NA

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bar
  • Kitchen

Service Life

On Website=Yes

UPC

785247222933

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

1.125 in x 0.25 in x 0.125 in

Height

0.125 in

Length

1.125 in

Weight

0.5 lb

Width

0.25 in

Width Diameter Descriptor

W.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Voltage Rating

24 V

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

ETL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logística

Carton Quantity

200

Pallet Quantity

8000

Recursos

Instruction Sheet Number

93088294

Recursos y descargas