PROGRESS LIGHTING
Image of P660005-020-30 LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light

LED Indoor/Outdoor Antique Bronze Integrated LED Wall or Step Light

$116.60 USD

Marca: Progress Lighting

ID del Catálogo: P660005-020-30

Nombre de la Colección: LED Step Lights

The LED Step/Wall Light finished in antique bronze will complement many interior and exterior architectural styles, whether residential or commercial. A horizontal and a vertical exterior face plate are provided to accommodate either a horizontally or vertically oriented installation. The step light features an integrated 120V AC light engine, eliminating the need for an additional LED driver. The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use. Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI. The die casted face plates offer modern styling with added performance, directing the light downwards with full cut-off of higher angle light to minimize glare. Use these lights to clearly illuminate stairs, walls, and walkways, resulting in performance, cost and safety benefits. It is cCSAus wet location rated for use in areas with direct water contact.

  • Durable die-cast aluminum construction
  • Clearly illuminates walls or stairs in various settings, including landscape lighting, walkways, patios, porches or as security lighting, resulting in performance, cost and safety benefits
  • Light features an integrated 120V AC light engine, eliminating the need for an additional LED driver
  • The light engine is enclosed in a gasketed lens, allowing it to meet the rigorous demands of wet location use
  • Its dimmable LED light source offers optimized, energy-efficient light output, 3000K, 90CRI
  • Measures 3.125 in. L x 1.875 in. W x 4.875 in. H
  • Includes an integrated LED light source, 4.5 watt
  • Coated in a handsome antique bronze finish
  • The die casted face plates offer modern styling with added performance, directing the light downwards with full cut-off of higher angle light to minimize glare
  • Light is cCSAus wet location rated for use in areas with direct water contact

Detalles del producto

General

Can be mounted up or down

No

Catalog Number

P660005-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Transitional
  • Modern
  • Contemporary
  • Utilitarian

Light Distribution

Ambient

LM-79 Lumens

98 lm

LM-79 Lumens per Watt

21.875 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Housing

Mounting Type

Wall (Recessed)

New Products

Yes

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Landscape
  • Patio
  • Porch
  • Security
  • Outdoor

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Sub Brand

Progress LED

UPC

785247239313

Warranty Length

5-year Limited Warranty

Dimensiones

Dimensions

4.875 in x 1.875 in x 3.025 in

Height

3.025 in

Length

4.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.57 lb

Width

1.875 in

Width Diameter Descriptor

Depth

Clasificaciones Eléctricas

Current Rating

0.039 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

4.48 W

Voltage Rating

120 VAC

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

Yes

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logística

Carton Quantity

20

Recursos

Instruction Sheet Number

93159156

Recursos y descargas