PROGRESS LIGHTING
Brushed nickel five-light chandelier with clear seeded glass shades.
Brushed nickel five-light chandelier with clear seeded glass shades.
play
Progress Lighting - Chandelier Heights
play
Winslett
+8
Image of P400206-009 Winslett Collection Five-Light Brushed Nickel Clear Seeded Glass Coastal Chandelier Light

Winslett Collection Five-Light Brushed Nickel Clear Seeded Glass Coastal Chandelier Light

$444.95 USD
O

Marca: Progress Lighting

ID del Catálogo: P400206-009

Nombre de la Colección: Winslett

Detalles del producto

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P400206-009

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Chandelier

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Ambient

Light Source

Incandescent - Medium Base

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Dining Room
  • Kitchen
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Chandelier

UPC

785247241040

Warranty Length

1-year Limited Warranty

Dimensiones

Dimensions

27.125 in x 27.125 in x 21.125 in

Height

21.125 in

Length

27.125 in

Length - Installed

95.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

12.65 lb

Width

27.125 in

Width Diameter Descriptor

dia.

Clasificaciones Eléctricas

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Relacionado con el Conductor

Wire Length

180 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logística

Carton Quantity

1

Pallet Quantity

14

Recursos

Instruction Sheet Number

93103881

Médias

Videos

play
Progress Lighting - Chandelier Heights
play
Winslett