PROGRESS LIGHTING
Image of P841-ICAT 5" New Construction Air-Tight, IC Housing
Image of P841-ICAT 5" New Construction Air-Tight, IC Housing
Image of P841-ICAT 5" New Construction Air-Tight, IC Housing
Image of P841-ICAT 5" New Construction Air-Tight, IC Housing

5" New Construction Air-Tight, IC Housing

$41.25 USD
OR

Brand: Progress Lighting

Catalog ID: P841-ICAT

Collection name: 5" Shallow Recessed Housing

5 in. recessed new construction shallow housing is specifically created to fit in tight spaces within ceilings. Its shallow profile makes it ideal for 2x6 construction. Suitable for residential applications in a single-story home or on the second level of a two-story home or commercial applications in spaces such as offices, single-story retail, and hospitality environments.

  • New construction shallow housing is specifically created to fit in tight spaces within ceilings
  • Its shallow profile makes it ideal for 2x6 construction
  • Can also be used for most light commercial and residential applications where insulated ceilings require an IC rated, line voltage downlight
  • Air-tight rated which saves on both heating and air conditioning costs., IC rated for insulated ceilings
  • UL listed for damp locations and through wiring
  • 5", new construction housing Medium base lamp socket and push-in electrical connectors for easy installation
  • Ceiling mount, durable steel construction
  • Compatible with a wide variety of recessed trims but is best with Progress trims, P800002-028-30, P800019-028-CS and P800018-28-CS
  • Installation: It installs with integrated hanger bars that can accommodate suspended clip for t-grids or included nail for framing
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P841-ICAT

Color

Gray

Color Generic

Grey

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

No Finish

Finish Type

Unfinished

Fire Resistance

No

Fixture Type

Recessed Housing

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type

PAR30

Lamp Type Basic

Incandescent

Lifestyle

Utilitarian

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Living Room
  • Bathroom
  • Bedroom
  • Bonus Room
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Open

UPC

785247262113

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.18 in x 14.76 in x 5.35 in

Height

5.35 in

Length

13.18 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.36 lb

Width

14.76 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Resources

Instruction Sheet Number

93147583

Resources and downloads