PROGRESS LIGHTING
Image of P300389-009 Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass
Image of P300389-009 Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass
Image of P300389-009 Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass
Image of P300389-009 Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass
+3
Image of P300389-009 Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass

Goodwin Collection Four-Light Brushed Nickel Modern Vanity Light with Clear Glass

$227.70 USD
OU

Marque: Progress Lighting

No de catalogue: P300389-009

Nom de la collection: Goodwin

Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays modern decor. Finished in subtle brushed nickel, its crisp lines highlight the modern profile of the rectangular backplate that supports columns of clear glass shades for bright illumination in the bath. This versatile fixture can be mounted with glass facing up or down, casting even illumination in any setting.

  • Update any bathroom with the Goodwin Vanity Light, whose clean design seamlessly blends with todays decor
  • Simple, modern lines and clear glass shades make Goodwin ideal for modern and contemporary settings
  • A subtle brushed nickel finish enhances the clean design of the light
  • Crisp lines highlight the modern profile of the simple rectangular backplate
  • The backplate supports columns of clear glass shades for bright illumination
  • Versatile: Mount the light fixture with the glass facing up or down for more design flexibility
  • Use 4 medium base bulbs that are sold separately (60W max - LED/incandescent), compatible with dimmable bulbs, recommend clear bulbs with clear glass fixtures
  • Measures 29.25-in L x 8.25-in H, extends 5-in from wall
  • Certifications: cULus damp location listed
  • Includes installation instructions and mounting hardware for a quick, easy installation.

Détails du produit

Général

Ampoule comprise

No

Appareil convertible avec les deux supports de montage

No

Bloc d'alimentation requis?

Yes

Catalog Number

P300389-009

Cellule photoélectrique

No

Connecteur rapide

No

Couleur

Nickel

Couleurs génériques

Grey

Dessus de pôle standard

No

Durée de la garantie

1-year Limited Warranty

Éclairage nocturne automatique

No

Emplacement (ou points) de montage

wall horizontal

Forme de la lampe

A19

Indicateur EU RoHs

Under Review

Intérieur/Extérieur

Indoor

Matériau de construction - Unité principale

Steel

Matériau du type de douille

Porcelain

Mode de vie

  • Contemporary
  • Modern Craftsman

Nom du fini

Brushed Nickel

Nombre d'ampoules

4

Nombre total d'ampoules

4

Nouveaux produits

Yes

Plafonnier à montage rapide

No

Se monte à la verticale ou à l'horizontale

Yes

Source d'alimentation

Hardwired

Support pour boîtier de prise de courant compris

Backplate

Type d'ampoule

A19

Type d'appareil

Bath & Vanity

Type de base de douille - principale

E26

Type de chambre

Bathroom

Type de douille

socket

Type de fini

Plated

Type de montage

Wall Horizontal

Type standard de la lampe

Incandescent

UPC

785247205806

Vie utile

On Website=Yes

Vitre

Clear

Dimensions

Descripteur du diamètre

Extends

Dimensions

29.25 po x 5 po x 8.25 po

Distance jusqu'au centre

5.87 in

Hauteur

8.25 in

Largeur

5 in

Longueur

29.25 in

Poids

6.13 lb

Remarque - Le poids de l'appareil dépasse la limite du code électrique

No

Caractéristiques électriques

Puissance de l'ampoule (W)

60 W

Tension nominale

120 VAC

Lié au conducteur

Longueur des fils

6 in

Certifications et conformité

Certifié ENERGY STAR

No

DarkSky (Ciel foncé)

No

Enregistré pour certification

cULus

Enregistré pour certification d'emplacement

Damp Location Listed

Indicateur de contenu d'autres métaux lourds

No

JA8

No

Loi américaine « Americans with Disabilities Act »

No

Rendement énergétique élevé

No

Titre 24

No

Logistique

Nombre d'unités sur la palette

32

Quantité dans l'emballage

1

Ressources

Numéro du feuillet d'instruction

93158298

Ressources et téléchargements