PROGRESS LIGHTING
Image of P560340-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern
Image of P560340-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern
Image of P560340-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern
Image of P560340-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern
+7
Image of P560340-31M Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern

Keegan Collection One-Light Matte Black Clear Glass Coastal Outdoor Wall Lantern

$154.00 USD

Marque: Progress Lighting

No de catalogue: P560340-31M

Nom de la collection: Keegan

Redefine modern coastal style with the Keegan Collection, whose breezy silhouette takes a cue from a lighthouse. A ribbed clear glass, Fresnel-style shade is nestled within a protective wire frame finished in crisp matte black, creating a beacon in the night.Its nautical style is ideal for indoor or outdoor use in coastal and urban industrial patios, porches, laundry and mud rooms, in bathrooms and other areas where a unique wall light is desired.It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. This versatile fixture includes 60 in. of chain for a variety of ceiling heights and can be used on a sloped ceilings. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The Keegan Collection has a breezy silhouette that takes a cue from a lighthouse, making it ideal for outdoor patios and porches and indoor rooms where a unique wall light is desired.
  • Nautical style fits wonderfully in coastal and urban industrial settings.
  • Its square back plate, arm and wire frame are coated in a crisp matte black finish
  • A ribbed clear glass, Fresnel-style shade delivers bright illumination
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 60-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7.25-in. width by 9.5-in. height, extends from wall 8.5-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Détails du produit

Général

Ampoule comprise

No

Appareil convertible avec les deux supports de montage

No

Bloc d'alimentation requis?

Yes

Catalog Number

P560340-31M

Cellule photoélectrique

No

Connecteur rapide

No

Couleur

Black

Couleurs génériques

Black

Dessus de pôle standard

No

Distribution de la lumière

Ambient

Durée de la garantie

1-year Limited Warranty

Éclairage nocturne automatique

No

Emplacement (ou points) de montage

Wall

Forme de la lampe

A19

Indicateur EU RoHs

Yes

Intérieur/Extérieur

Indoor & Outdoor

Matériau de construction - Unité principale

Steel

Matériau du type de douille

Porcelain

Mode de vie

  • Urban Industrial
  • Coastal

Nom du fini

Matte Black

Nombre d'ampoules

1

Nombre total d'ampoules

1

Nouveaux produits

Yes

Plafonnier à montage rapide

No

Résistance au feu

No

Se monte à la verticale ou à l'horizontale

No

Source d'alimentation

Hardwired

Support pour boîtier de prise de courant compris

1/8 IP Mounting Plate

Type d'ampoule

A19

Type d'appareil

Outdoor Wall

Type de base de douille - principale

E26

Type de chambre

  • Outdoor
  • Porch

Type de douille

Socket

Type de fini

Painted

Type de montage

Wall

Type de taille

Small

Type standard de la lampe

Incandescent

UPC

785247255085

Vie utile

On Website=Yes

Vitre

Clear

Dimensions

Descripteur du diamètre

Extends

Dimensions

7.25 po x 8.5 po x 9.5 po

Distance jusqu'au centre

6.87 in

Hauteur

9.5 in

Largeur

8.5 in

Longueur

7.25 in

Poids

2.51 lb

Remarque - Le poids de l'appareil dépasse la limite du code électrique

No

Caractéristiques électriques

Puissance de l'ampoule (W)

100 W

Tension d'entrée

120 VAC

Tension nominale

120 VAC

Lié au conducteur

Longueur des fils

6 in

Certifications et conformité

Certifié ENERGY STAR

No

DarkSky (Ciel foncé)

No

Enregistré pour certification

cETLus

Enregistré pour certification d'emplacement

Wet Location Listed

Indicateur de contenu d'autres métaux lourds

No

JA8

No

Loi américaine « Americans with Disabilities Act »

No

Rendement énergétique élevé

No

Titre 20

N/A

Logistique

Nombre d'unités sur la palette

55

Quantité dans l'emballage

1

Ressources

Numéro du feuillet d'instruction

93162083