
Brand: TayMac
Catalog ID: CC0125
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Catalog Number
CC0125
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815090
Dimensions
8.346 in x 2.508 in x 2.5 in
Height
2.5 in
Length
8.346 in
Package Height
2.953 in
Package Length
8.661 in
Package Weight
1.874 lb
Package Width
5.906 in
Trade Size
1-1/4 in
Weight
0.83 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
640