TAYMAC
Image of CC050 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CC050 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CC050 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CC050

1/2 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.

Catalog Number

CC050

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815069

Dimensions

Dimensions

4.724 in x 1.339 in x 1.358 in

Height

1.358 in

Length

4.724 in

Package Height

3.74 in

Package Length

8.858 in

Package Weight

2.205 lb

Package Width

5.315 in

Trade Size

1/2 in

Weight

0.2 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

2400