



Brand: TayMac
Catalog ID: CC200
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Catalog Number
CC200
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
C Type Conduit Bodies
UPC
050169815113
Dimensions
10.551 in x 3.189 in x 3.406 in
Height
3.406 in
Length
10.551 in
Trade Size
2 in
Weight
1.367 lb
Width
3.189 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
360