TAYMAC
CLB075
* Representative image
CLB075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CLB200

2 in. Combo LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CLB200

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815236

Dimensions

Dimensions

10.051 in x 3.189 in x 4.508 in

Height

4.508 in

Length

10.051 in

Trade Size

2 in

Weight

1.276 lb

Width

3.189 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions