
Brand: TayMac
Catalog ID: CLL100
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions
Catalog Number
CLL100
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169815328
Dimensions
5.919 in x 2.681 in x 1.89 in
Height
1.89 in
Length
5.919 in
Package Height
2.953 in
Package Length
12.205 in
Package Weight
2.381 lb
Package Width
6.496 in
Trade Size
1 in
Weight
0.421 lb
Width
2.681 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1000