TAYMAC
Image of COC100 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COC100

1 in. Combo C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COC100

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815021

Dimensions

Dimensions

6.457 in x 1.819 in x 2.126 in

Height

2.126 in

Length

6.457 in

Package Height

2.835 in

Package Length

9.646 in

Package Weight

2.646 lb

Package Width

7.087 in

Trade Size

1 in

Weight

0.487 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250