TAYMAC
COC075
* Representative image
COC075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

COC125

1-1/4 in. Combo C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COC125

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815038

Dimensions

Dimensions

8.346 in x 2.508 in x 2.736 in

Height

2.736 in

Length

8.346 in

Trade Size

1-1/4 in

Weight

1.013 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions