CRG075
* Representative image
CRG075
play
TayMac: Aluminum Series Conduit Bodies

CONDUIT BODY GASKETS

Brand:

TayMac

Catalog ID:

CRG250

2-1/2 in. Conduit Body Rubber Gasket

Color - Black.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213776

Dimensions

Dimensions
12.25 in x 4.25 in x 0.06 in
Height
0.06 in
Length
12.25 in
Trade Size
2-1/2 in
Weight
0.176 lb
Width
4.25 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
50
Pallet Quantity
7350

Resources and downloads