TAYMAC
EAC075
* Representative image
EAC075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EAC050

1/2 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAC050

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815601

Dimensions

Dimensions

4.724 in x 1.339 in x 1.594 in

Height

1.594 in

Length

4.724 in

Trade Size

1/2 in

Weight

0.252 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads

Specifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions