
Brand: TayMac
Catalog ID: EAC150
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAC150
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815649
Dimensions
8.346 in x 2.508 in x 2.736 in
Height
2.736 in
Length
8.346 in
Package Height
3.346 in
Package Length
12.992 in
Package Weight
5.512 lb
Package Width
8.661 in
Trade Size
1-1/2 in
Weight
1.01 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
5
Pallet Quantity
480