text.skipToContent text.skipToNavigation

LB100

by TayMac 

Catalog ID: LB100

1 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product Details

General

Application For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type Rigid/IMC
Fitting Type Conduit Bodies
Material Aluminum
Type LB Type Conduit Bodies
UPC 050169816721

Dimensions

Height 2.776 in
Length 5.919 in
Trade Size 1 in
Weight 0.381 lb
Width 1.819 in

Certifications and Compliance

NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 25 EA
Minimum Pack Quantity 5
Pallet Quantity 1250 EA

Resources/Downloads

Specifications

Videos

TayMac: Aluminum Series Conduit Bodies

Sales Drawings

Terms and Conditions