LB050
* Representative image
LB050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

LB300

3 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169816776

Dimensions

Dimensions
12.835 in x 4.488 in x 5.906 in
Height
5.906 in
Length
12.835 in
Trade Size
3 in
Weight
3.056 lb
Width
4.488 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
120

Resources and downloads

Certifications

Sales Drawings

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions