LL050
* Representative image
LL050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

LL075

3/4 in. Rigid LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816813

Dimensions

Dimensions
5.083 in x 2.303 in x 1.626 in
Height
1.626 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.288 lb
Width
2.303 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions