LR050
* Representative image
LR050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

LR350

3-1/2 in. Rigid LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816981

Dimensions

Dimensions
15.65 in x 7.657 in x 5.591 in
Height
5.591 in
Length
15.65 in
Trade Size
3-1/2 in
Weight
6.327 lb
Width
7.657 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
60

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions