
Brand: TayMac
Catalog ID: RC100
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
RC100
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169816622
Dimensions
6.457 in x 1.819 in x 1.89 in
Height
1.89 in
Length
6.457 in
Package Height
2.835 in
Package Length
9.646 in
Package Weight
2.205 lb
Package Width
7.087 in
Trade Size
1 in
Weight
0.386 lb
Width
1.819 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1250