TAYMAC
RC050
* Representative image
RC050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

RC150

1-1/2 in. Rigid C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

RC150

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169816646

Dimensions

Dimensions

8.346 in x 2.508 in x 2.5 in

Height

2.5 in

Length

8.346 in

Trade Size

1-1/2 in

Weight

0.819 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

Resources and downloads

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions