TAYMAC
RLL075
* Representative image
RLL075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLL050

1/2 in. Rigid LL Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLL050

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LL Type Conduit Bodies

UPC

092326213226

Dimensions

Cubic Capacity

4.3 cu.in

Dimensions

4.31 in x 2.03 in x 1.36 in

Height

1.36 in

Length

4.31 in

Trade Size

1/2 in

Weight

0.3 lb

Width

2.03 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

Standard Package

5

Resources and downloads