TAYMAC
T050
* Representative image
T050
play
TayMac: Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand:

TayMac

Catalog ID:

T350

3-1/2 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T350

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169817087

Dimensions

Dimensions

16.299 in x 7.657 in x 5.591 in

Height

5.591 in

Length

16.299 in

Trade Size

3-1/2 in

Weight

7.004 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

Standard Package

1

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions