
Brand: TayMac
Catalog ID: DA28
Catalog Number
DA28
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
UPC
092326112901
Cubic Capacity
1029.762624 cu.in
Depth
5.06 in
Height
6.88 in
Package Height
7.5 in
Package Length
6 in
Package Weight
1.735 lb
Package Width
30.5 in
Width
29.58 in
Width Inside
28.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
4
Minimum Pack Quantity
4
Packaging Type
Polybag
Pallet Quantity
100