PTAC Air Deflector, 29.5 in. Inside Dimension
Image of DG28 PTAC Air Deflector, 29.5 in. Inside Dimension

PTAC Air Deflector, 29.5 in. Inside Dimension

Brand: TayMac

Catalog ID: DG28

PTAC Air Deflector, 29.5 in. Inside Dimension

  • Heavy duty polystyrene
  • 29.5 in. inside dimension
  • Includes 15 adapter wedges for precision installation
  • Includes mounting hardware

General

Catalog Number

DG28

Color

Clear

EU RoHS Indicator

Material

Plastic

UPC

092326112918

Dimensions

Cubic Capacity

1083.71352 cu.in

Depth

5.19 in

Height

6.88 in

Package Height

7.5 in

Package Length

6 in

Package Weight

1.91 lb

Package Width

30.5 in

Width

30.35 in

Width Inside

29.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Packaging Type

Polybag

Pallet Quantity

100