text.skipToContent text.skipToNavigation

DOC320Z

By TayMac 

Collection Name:  Outdoor Comforts™

Catalog ID: DOC320Z

By TayMac
Collection Name:  Outdoor Comforts™
Catalog ID:  DOC320Z
Outdoor Comforts™ Weatherproof Deck Outlet Cover, Bronze

Place power where you need it! Provides safe, code-compliant way to add an outlet to raised outdoor floors. Suitable for lights, fans, device chargers and other electric appliances. Protects from water spray, rain or snow. Cost effective upgrade for today’s outdoor living.

  • Provides convenient power access on raised wood or composite decks and porches
  • Low profile design meets ADA standards, includes beveled edge and slip-resistant texture
  • Heavy duty UV-resistant polycarbonate for durability even in harsh environments
  • Cord hooks hold two power cords in place, including most 16 gauge grounded extension cords
  • Fits standard duplex, decorator and GFCI receptacles
  • Rain chamber and "drip loop" design provide two levels of in-use protection
  • Pre-attached weatherproof gasket keeps water from entering around the self-closing lid

Product Details

General

Color Bronze
Construction Nonmetallic
Material Polycarbonate
Number of Gang(s) 1-Gang
UPC 050169996935

Dimensions

Dimensions 8.311 in x 6.996 in x 3.145 in
Height 3.145 in
Length 8.311 in
Weight 0.938 lb
Width 6.996 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Packaging Type Box
Pallet Quantity 256
Standard Package 1

Resources and Downloads

Specifications

Brochures

Sales Drawings

Videos

TAYMAC: Deck Outlet Cover

3D Models

Terms and Conditions