text.skipToContent text.skipToNavigation

MD1050S - Discontinued No Sub

by TayMac 

Catalog ID: MD1050S

DISCONTINUED - 1-Gang Vertical Flip Cover, WR/TR Duplex Combo, Gray

  • Heavy duty die-cast metal construction
  • State of the art powder coat finish provides maximum weatherability and scratch resistance
  • High quality Hubbell 15A WRTR device included
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • Lockable tab
  • Vertical or horizontal mount

Product Details

General

Color Gray
Construction Metallic
Cover Included Yes
Cover Type Flip/Snap
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986301
Weather Resistant Yes

Dimensions

Height 4.84 in
Length 1.17 in
Weight 0.419 lb
Width 2.87 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 8 EA
Packaging Type Shrink
Pallet Quantity 2304 EA
Standard Package 8

Resources/Downloads