TAYMAC
2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray
Image of MM7420G 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray
Image of MM7420G 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray
play
MM7420 Jumbo Device Cover
Image of MM7420G 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray
+2
Image of MM7420G 2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Gray

Brand: TayMac

Catalog ID: MM7420G

2-Gang Weatherproof In-Use Cover, 55-in-1, 5 in. Deep, Gray

Designed to provide weatherproof protection while an outlet is in use.

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab fits up to 1/4 in. shackle
  • Extra Duty Rated

General

Application

In Use

Catalog Number

MM7420G

Color

Gray

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Material

Polycarbonate

Material Type

Non-metallic

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169994962

Dimensions

Actual Depth

5.508 in

Cubic Capacity

174.999142 cu.in

Depth

5.48 in

Height

5.969 in

Package Height

5.969 in

Package Length

5.508 in

Package Weight

0.977 lb

Package Width

5.427 in

Width

5.35 in

Certifications And Compliance

Certified Listed

cULus Listed

Compliance

Extra-Duty

EU RoHS Indicator

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

3

Packaging Type

Shrinkwrap

Pallet Quantity

378