TAYMAC
MM7440C
MM7440C
40in1_Configs

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

Brand:

TayMac

Catalog ID:

MM7440C

2-Gang Weatherproof In-Use Cover, 55-in-1, 4-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)

Product details

General

Application

In Use

Catalog Number

MM7440C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326104081

Dimensions

Actual Depth

5.5 in

Cubic Capacity

150.21875 cu.in

Depth

4.75 in

Height

5.75 in

Weight

0.988 lb

Width

5.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

3

Packaging Type

Shrink

Pallet Quantity

288

Standard Package

3