





Application
In Use
Catalog Number
MX3200
Color
Gray
Construction
Metallic
Cover Type
In-Use
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Product Family
Metallic While-In-Use Covers
Product Type
Weatherproof
Series
EXTRA DUTY® Series
Type
Cover
UPC
092326104760
Cubic Capacity
75.102576 cu.in
Depth
3.48 in
Height
6.52 in
Package Height
6.12 in
Package Length
3.55 in
Package Weight
0.62 lb
Package Width
3.37 in
Width
3.31 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Compliance
Extra-Duty
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
1-Gang
Carton Quantity
4
Packaging Type
Shrinkwrap
Pallet Quantity
720
Standard Package
4