text.skipToContent text.skipToNavigation

MX7280S

by TayMac 

Collection Name: Extra Duty

Catalog ID: MX7280S

2-Gang Weatherproof In-Use Cover, EXTRADUTY®, Expandable, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

  • Revolutionary patented design expands from 2 in. to 3-1/2 in. for in-use needs
  • Heavy duty die-cast metal construction with premium powder coat
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable open or closed and fits fullsize padlock
  • Extra Duty® rated
  • Vertical mount

Product Details

General

Application Designed for use whenever weatherproof protection is required while an outlet is in use.
Color Gray
Construction Metallic
Cover Type In-Use;Low Profile
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 2-Gang
Type Cover
UPC 092326101370

Dimensions

Actual Depth 2.282 in
Cubic Capacity 122.58519 cu.in
Depth 3.5 in
Height 6.492 in
Weight 1.069 lb
Width 5.395 in

Certifications and Compliance

Certified Listed UL
Nema Rating NEMA 3R

Logistics

Carton Quantity 2 EA
Packaging Type Shrink
Pallet Quantity 624 EA
Standard Package 2

Resources/Downloads

Specifications

Videos

TAYMAC: Metallic Extra Duty Weatherproof In-Use Device Covers

TAYMAC: Extra-Duty Overview

Customer Use Drawings