
Brand: TayMac
Catalog ID: WMW-B
Catalog Number
WMW-B
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Blank
UPC
092326180382
Dimensions
0.15 in x 3.51 in x 5 in
Height
5 in
Length
0.15 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
4.321 lb
Package Width
3.78 in
Size
Maxi
Weight
0.168 lb
Width
3.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
6800