2-Gang Metal Wallplate, Jumbo, 2-Toggle, White Smooth
Request a Quote
Brand:
TayMac
Catalog ID:
WJW-TT
2-Gang Metal Wallplate, Jumbo, 2-Toggle, White Smooth
Easily primed and painted to match or complement walls.
Won't bow, crack or distort during installation.
Premium North American powder coat.
Includes screw(s) in matching finish.
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Jumbo
Style
2-Toggle
UPC
092326181037
Dimensions
Dimensions
0.17 in x 5.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Weight
0.287 lb
Width
5.52 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000
Resources and downloads
Specifications
WJW-TT
Catalogs
Download All
Wallplates and HVAC E1-E26
RACO / TayMac / Bell Full Catalog
Literature
Metal Wall Plate Reference
Sales Drawings
JumboPlate2G
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions