Image of LPB3400 5 in. Round Blank Plate, 4 in. Box Mount, White

5 in. Round Blank Plate, 4 in. Box Mount, White

Brand: TayMac

Catalog ID: LPB3400

5 in. Round Blank Plate, 4 in. Box Mount, White

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

LPB3400

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Style

Round

UPC

092326180757

Dimensions

Dimensions

0.13 in x 5 in x 5 in

Height

5 in

Length

0.13 in

Weight

0.222 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

5500