TAYMAC
WG-T
WG-T

1-Gang Metal Wallplate, Standard, Gas Toggle, Red Smooth

Brand:

TayMac

Catalog ID:

WG-T

Collection name:

Life Safety

1-Gang Metal Wallplate, Standard, Gas Toggle, Red Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WG-T

Color

Red

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Size

Standard

Style

Gas Toggle

UPC

092326116176

Dimensions

Dimensions

0.125 in x 2.75 in x 4.5 in

Height

4.5 in

Length

0.125 in

Weight

0.127 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity