Image of WJBN-TX 1-Gang Metal Wallplate, Jumbo, Toggle, Brushed Nickel

1-Gang Metal Wallplate, Jumbo, Toggle, Brushed Nickel

Brand: TayMac

Catalog ID: WJBN-TX

1-Gang Metal Wallplate, Jumbo, Toggle, Brushed Nickel

  • Metal wall plates have a weight and feel that plastic cannot replicate
  • Elegant satin brushed nickel finish
  • Solid sound compared to thin, hollow resonance of economy plastic plates
  • Will not crack, peel or discolor over time
  • Will not bow or distort during installation
  • Jumbo size 5.5 inches height
  • Includes mounting screw(s) in matching finish

General

Catalog Number

WJBN-TX

Color

Nickel

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Style

Toggle

UPC

050169998182

Dimensions

Dimensions

0.17 in x 3.52 in x 5.52 in

Height

5.52 in

Length

0.17 in

Weight

0.194 lb

Width

3.52 in

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Pallet Quantity

12000