
Brand: TayMac
Catalog ID: WJI-TT
Catalog Number
WJI-TT
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Jumbo
Style
2-Toggle
UPC
092326180993
Dimensions
0.17 in x 5.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Size
Jumbo
Weight
0.287 lb
Width
5.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000