
Brand: TayMac
Catalog ID: WMW-D
Catalog Number
WMW-D
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
1-Gang
Size
Maxi
Style
Duplex
UPC
092326180375
Dimensions
0.13 in x 2.75 in x 5 in
Height
5 in
Length
0.13 in
Package Height
5.28 in
Package Length
5.31 in
Package Weight
3.66 lb
Package Width
3.78 in
Size
Maxi
Weight
0.141 lb
Width
2.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
1-Gang
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000