Image of WSS-RRRR 4-Gang Metal Wallplate, Standard, 4-Decorator, Stainless Steel

4-Gang Metal Wallplate, Standard, 4-Decorator, Stainless Steel

Brand: TayMac

Catalog ID: WSS-RRRR

4-Gang Metal Wallplate, Standard, 4-Decorator, Stainless Steel

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WSS-RRRR

Color

Stainless Steel

EU RoHS Indicator

Contact Manufacturer

Material

Metal

Number of Gang(s)

4-Gang

Size

Standard

Style

4-Decorator/Rocker

UPC

092326181518

Dimensions

Dimensions

0.17 in x 8.1 in x 4.5 in

Height

4.5 in

Length

0.17 in

Size

Standard

Weight

0.112 lb

Width

8.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

80

Minimum Pack Quantity

10

Pallet Quantity

2000