
Brand: TayMac
Catalog ID: WSS-TTTT
Catalog Number
WSS-TTTT
Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Toggle
UPC
092326181495
Dimensions
0.18 in x 8.1 in x 4.5 in
Height
4.5 in
Length
0.18 in
Package Height
5.12 in
Package Length
8.66 in
Package Weight
3.219 lb
Package Width
2.36 in
Size
Standard
Weight
0.309 lb
Width
8.1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Carton Quantity
80
Minimum Pack Quantity
10
Pallet Quantity
2000