
Brand: TayMac
Catalog ID: WTW-TTT
Catalog Number
WTW-TTT
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Toggle
UPC
092326117289
Dimensions
0.17 in x 6.37 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
2.756 lb
Package Width
2.13 in
Size
Standard
Weight
0.265 lb
Width
6.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000