Brand: TayMac
Catalog ID: WW-BBBB
Catalog Number
WW-BBBB
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Blank
UPC
092326116893
Dimensions
0.17 in x 8.19 in x 4.51 in
Height
4.51 in
Length
0.17 in
Size
Standard
Weight
0.362 lb
Width
8.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
3000