
Brand: TayMac
Catalog ID: WW-RR
Catalog Number
WW-RR
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Decorator/Rocker
UPC
092326180832
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
1.411 lb
Package Width
2.13 in
Size
Standard
Weight
0.132 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500