TAYMAC
1-Gang Metal Wallplate, Single Receptacle 1.60 in., White Smooth
Image of WW-SR1 1-Gang Metal Wallplate, Single Receptacle 1.60 in., White Smooth
Image of WW-SR1 1-Gang Metal Wallplate, Single Receptacle 1.60 in., White Smooth
Image of WW-SR1 1-Gang Metal Wallplate, Single Receptacle 1.60 in., White Smooth

1-Gang Metal Wallplate, Single Receptacle 1.60 in., White Smooth

Brand: TayMac

Catalog ID: WW-SR1

1-Gang Metal Wallplate, Standard, Single Receptacle 1.60 in., White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WW-SR1

Color

White

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Standard

Product Type

Wallplates

Size

Standard

Style

Single Receptacle 1.6 in

UPC

092326116930

Dimensions

Dimensions

0.17 in x 2.76 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

4.69 in

Package Length

5.31 in

Package Weight

2.623 lb

Package Width

3.03 in

Size

Standard

Weight

0.101 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000