TAYMAC
Image of WW-TD 2-Gang Metal Wallplate, Standard, Toggle/Duplex, White Smooth

2-Gang Metal Wallplate, Standard, Toggle/Duplex, White Smooth

Brand: TayMac

Catalog ID: WW-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WW-TD

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

2-Gang

Size

Standard

Style

Toggle Duplex

UPC

092326180627

Dimensions

Dimensions

0.17 in x 4.563 in x 4.5 in

Height

4.5 in

Length

0.17 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

1.83 lb

Package Width

2.13 in

Size

Standard

Weight

0.176 lb

Width

4.563 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500